Sterilizable Transfer Port (STP)

Sterilizable Transfer PortThe DESTACO's CRL Sterilizable Transfer Port (STP) is a reduced cost, manual double-door system that consists of an Alpha flange assembly featuring CRL’s patented dry-heat technology and mating Beta canister assembly.  This system allows for the transfer of materials (stoppers, vials, caps, etc.) into a sterile isolator or aseptic barrier system requiring a high sterility assurance level. Independent tests have shown that a 6-log microbial reduction can be achieved at the sealing surfaces of the STP.

Unlike UV sterilization techniques, our dry heat sterilization method eliminates concerns often associated with contaminated seals resulting from inconsistent aseptic wiping or shadowing and stacking.

When you need fast sterile cycle times and reliable operation, consider the transfer port used in FDA approved systems by the top North American pharmaceutical manufacturers—the CRL STP from DESTACO

System Features

  • Electric heater installed in alpha port flange at intersection of seals (high temperature zone)
  • Critical zone is heated to 190° C and held for predetermined time after Alpha & Beta are docked
  • 6-log microbial reduction is achieved in under three minutes
  • Depending on application, typical dock-to-dump cycle time is five minutes.

Design Features (190mm diameter)

  • 16L stainless steel Alpha flange with polypropylene orstainless steel door
  • Silicone gasket seals
  • Molded medical grade polymer beta flange with polypropylene container
  • Polypropylene or stainless steel protective collar to cover Ring-of-Concern

Optional Equipment

  • Automated port door functions
  • Automated protective collar
  • Molded medical grade polymer Beta flange with various bag material
  • Automated loader system for Aalpha/Beta docking.
  • Electric heater installed in alpha port flange at intersection of seals (high temperature zone). 
    • Critical zone is heated to 190° C and held for predetermined time after Alpha & Beta are docked 6-log microbial reduction is achieved in under three minutes.  
    • Depending on application, typical dock-to-dump cycle time is five minute
  • 16L stainless steel Alpha flange with polypropylene or stainless steel door
  • Silicone gasket seals
  • Molded medical grade polymer beta flange with polypropylene container
  • Polypropylene or stainless steel protective collar to cover Ring-of-Concern
  • Automated port door functions option
  • Automated protective collar option
  • Molded medical grade polymer Beta flange with various bag material option
  • Automated loader system for Aalpha/Beta docking option
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)