Tolerance Compensation Power Clamp - TCC-2

Greater Flexibility

Destaco's new TCC Series adds greater flexibility by offering tolerance compensation, allowing the clamp to self-adjust within three degrees of clamp arm moving without need to use shims.

The TCC Series is well suited for a number of applications, including manual and automated fixture welding, positioning and locating. The TCC Series is available in three sizes: 40,50,63

 

Tolerance compensation for variable sheet metal thicknesses within three degrees of arm movement

Markets

Applications

  • Infinite arm opening:
    Adjust from 5 - 135°
    Easily adjustable in the field
    Sensors never need adjustment, even when the opening angle is changed
  • Conforms to NAAMS and Euro mounting standards
  • Tolerance compensation for variable part thicknesses
  • Enclosed aluminum body
    Sealed needle bearings
    Completely enclosed sensor
  • Front, rear and side mounting
  • Clamp sizes available: 40mm, 50mm, 63mm
  • Manual unlocking in the event of air pressure loss
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question