Destaco Logo

INTERNALLY POWERED, BLOCK THRUSTER SLIDES FOR SHORT & MEDIUM STROKES - ROBOHAND DLT-E/L SERIES

DLT-20-E-B-2 - Block Thruster Linear Slide, Short Body

DLT-20-E-B-2 - Thruster,Short Body

Visit Product Series:

Thruster Slides-DLT-EL

Unit View

Dimensions / Applications

  • Weight (lb)14.3
  • Product ApplicationPOSITIONING

Technical Details

  • Max Air Pressure (PSI)100.0
  • Stroke (in)3.937
  • Thrust Force (lbf)140.0
  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SHOK-029|VLVF-004|OISA-005|OISA-004|OSAK-062|OTAL-045|OTAL-039|OTAL-046|OTAL-040|OSAK-061|SLKT-104|SLKT-104V|CABL-010|VLVF-005
  • BrandRobohand
  • Product TypeBlock Thruster Linear Slide
  • Spindle Included?No

Related Products