Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
EXTERNAL, AIR CYLINDER LINEAR THRUSTER SLIDES FOR MACHINING & PICK-AND-PLACE - ROBOHAND DLT-T|A|N
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning
Slides
Thruster Slides
Thruster Slides-DLT-TANRU
DLT-12-A-C-6-S - Thruster,Replaceable Cyl,W/Air Cushion
DLT-12-A-C-6-S - Thruster,Replaceable Cyl,W/Air Cushion
Email product details
Visit Product Series:
Thruster Slides-DLT-TANRU
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
3.42
Product Application
POSITIONING
Technical Details
Max Air Pressure (PSI)
100
Stroke (in)
15.748
Thrust Force (lbf)
70
Supplied?
No
Product Information
Accessories
OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SHOK-010|VLVF-004|OSAK-058|OHSP-005|OHSN-005|OTAL-047|OTAL-041|OTAL-042|OTAL-048|OTAL-045|OTAL-039|OTAL-046|OTAL-040|OSAK-057|OSAK-066|CABL-010|VLVF-005
Brand
Robohand
Product Type
Block Thruster Linear Slide
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DLT-T/A/N/R/U Series
DLT-12-A-C-9-S - Block Thruster Linear Slide
Add to quote
Explore
DLT-B Series
DLT-12-B-C-1-S - Block Thruster Linear Slide
Add to quote
Explore