
EXTERNAL, AIR CYLINDER LINEAR THRUSTER SLIDES FOR MACHINING & PICK-AND-PLACE - ROBOHAND DLT-T|A|N

Visit Product Series:
Thruster Slides-DLT-TANRUUnit View
Dimensions / Applications
- Weight (lb)4.47
- Product ApplicationPOSITIONING
Technical Details
- Max Air Pressure (PSI)100
- Stroke (in)19.685
- Thrust Force (lbf)70
- Supplied?No
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SHOK-010|VLVF-004|OSAK-059|OHSP-005|OHSN-005|OTAL-047|OTAL-041|OTAL-042|OTAL-048|OTAL-045|OTAL-039|OTAL-046|OTAL-040|OSAK-060|CABL-010|VLVF-005
- BrandRobohand
- Product TypeBlock Thruster Linear Slide
- Spindle Included?No
