DLT-B - DirectConnect Internally Powered Block Thruster

Model: DLT-06M-B

Category: Thruster Slides

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

This design is used for short strokes in limited space applications. Can be used as a block thruster with optional mounting flange. It is available in multiple strokes & sizes. DIRECTCONNECT mounting makes assembling these units together a snap.

  • Built-in repairable cylinder
  • Can be used as a lift table
  • Shortest strokes
  • Lightweight
Shaft Diameter (mm) 6.0
Shaft Diameter (in) 0.236
Force (kg) 89
Force (lb) 20
Stroke (mm) 30.0
Cylinder Bore (mm) 14.3
Cylinder Bore (in) 0.563
A - Bore Dia. (in) 0.563
B - Body Size (in) 2.000
C - Shaft Dia. (in) 0.236
Max Air Pressure (PSI) 100
Max Vert. Motion (in-lbs) 5
Configuration Metric Version
Direct Connect Yes
Product Series Description DLT Thruster
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)