DLT-E/L - DirectConnect Internally Powered Thruster Slide

Model: DLT-08M-L

Category: Thruster Slides

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Used for short and medium length strokes in limited space applications the internal cylinder design reduces overall length to a minimum. They are available in multiple strokes & sizes. DIRECTCONNECT mounting makes assembling these units together a snap.

  • Built-in repairable cylinder
  • Greater Shaft support (-E)
  • Longer Strokes in Compact Space Saving Package (-L)
  • Features DIRECTCONNECT mounting
Shaft Diameter (mm) 8.0
Shaft Diameter (in) 0.315
Force (kg) 89
Force (lb) 20
Stroke (mm) 85.0
Cylinder Bore (mm) 14.3
Cylinder Bore (in) 0.563
A - Bore Dia. (in) 0.563
B - Body Size (in) 2.500
C - Shaft Dia. (in) 0.315
Max Air Pressure (PSI) 100
Max Vert. Motion (in-lbs) 10
Configuration Metric Version
Direct Connect Yes
Product Series Description DLT Thruster
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)