DLT-12M-U

Model: DLT-12M-U

Category: Thruster Slides

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

These highly configurable externally powered linear thruster slides feature a wide range of cylinder options. They are available in multiple strokes & sizes. Our DIRECTCONNECT mounting patterns makes assembling these units together a snap.

  • Wide range of cylinder options
  • Features DIRECTCONNECT mounting
  • Unpowered unit
Shaft Diameter (mm) 12.0
Shaft Diameter (in) 0.472
Force (kg) 270
Force (lb) 70
Stroke (mm) 400.0
Cylinder Bore (mm) 28.58
Cylinder Bore (in) 1.125
A - Bore Dia. (in) 1.125
B - Body Size (in) 4.000
C - Shaft Dia. (in) 0.472
Max Air Pressure (PSI) 100
Configuration Metric Version
Direct Connect Yes
Special Feature No Cylinder
Product Series Description DLT Thruster
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)