Holding Capacity - Vertical Lift (lbf)
35
Product Type
Deepdish
Product Function
Robotic Tooling
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Durometer
45 (Red)
Material
Nitrile
PublishedDate
1704223156000
Holding Capacity - Vertical Lift (kg)
15.9
Product Series
DD/DM Oval