Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
VC-B10N-10M
VC-B10N-10M
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Diameter (in)
0.43
Cup Size
0.39 in
Weight (oz)
0.11
Diameter (mm)
10.9
Weight (g)
3.4
Cup Size
10 mm
Material
Nitrile
Mount
M5 Male
Product Function
Robotic Tooling
Holding Capacity - Vertical Lift (lbf)
0.87
Product Type
Micro Bellows
DistributorGroup
End Effectors
Holding Capacity - Vertical Lift (kg)
0.39
Shape
Round
Durometer
A50 (Black)
Product Series
VC-B
Back to Top