Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s VC-B Series of micro, round bellows vacuum cups are used for general purpose applications on moderately flat, dry surfaces.

VC-B10S-18F

Visit Product Series:
CAD
Product Details Unit View:
Diameter (in) 0.43
Weight (oz) 0.11
Cup Size 0.39 in
Diameter (mm) 10.9
Weight (g) 3.4
Cup Size 10 mm
Holding Capacity - Vertical Lift (lbf) 0.87
Product Type Micro Bellows
Product Series VC-B
Material Silicone
Holding Capacity - Vertical Lift (kg) 0.39
Product Function Robotic Tooling
DistributorGroup End Effectors
Durometer A50 (Orange)
Mount 1/8 G Female
Shape Round
Back to Top