destacofullWidthHeight
End Effectors
Destaco’s VC-B Series of micro, round bellows vacuum cups are used for general purpose applications on moderately flat, dry surfaces.

VC-B50S-18M

Visit Product Series:
CAD
Product Details Unit View:
Weight (oz) 0.98
Diameter (in) 2.08
Cup Size 1.97 in
Diameter (mm) 52.8
Cup Size 50 mm
Weight (g) 30.5
Product Function Robotic Tooling
Shape Round
Holding Capacity - Vertical Lift (kg) 6.63
Material Silicone
Product Series VC-B
Durometer A50 (Orange)
Mount 1/8 G Male
Holding Capacity - Vertical Lift (lbf) 14.6
Product Type Micro Bellows
DistributorGroup End Effectors
Back to Top