webstrip_destaco
End Effectors
Destaco’s VC-B Series of micro, round bellows vacuum cups are used for general purpose applications on moderately flat, dry surfaces.

VC-B50V-18M

Visit Product Series:
CAD
Product Details Unit View:
Diameter (in) 2.08
Cup Size 1.97 in
Weight (oz) 0.98
Diameter (mm) 52.8
Weight (g) 30.5
Cup Size 50 mm
Product Function Robotic Tooling
Holding Capacity - Vertical Lift (kg) 6.63
Product Type Micro Bellows
DistributorGroup End Effectors
Material Viton
Durometer A50 (Gray)
Product Series VC-B
Holding Capacity - Vertical Lift (lbf) 14.6
Mount 1/8 G Male
Shape Round
Back to Top