Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
VC-EC40-45N
VC-EC40-45N
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
0.0
Cup Size
1.63 in
Height (in)
2.11
Diameter (in)
1.63
Height (mm)
53.5
Weight (g)
0.0
Diameter (mm)
41.3
Cup Size
1.63 in
Material
Nitrile
Holding Capacity - Vertical Lift (kg)
0.45
Shape
Round
Durometer
45 (Red)
Mount
M12 4-pin connector
Holding Capacity - Vertical Lift (lbf)
1.0
Product Function
Robotic Tooling
Product Type
Electric
Voltage (VDC)
24.0
Current (Amp)
0.5
Duty Cycle
50% (1/2 On, 1/2 Off)
Product Series
EcoCup
DistributorGroup
End Effectors
PublishedDate
1674571364000
Back to Top