Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
VC-EC40-SRM50
VC-EC40-SRM50
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
3.9
Bolt Circle (in)
1.97
Diameter (in)
2.48
Diameter (mm)
63.0
Weight (g)
111.0
Bolt Circle (mm)
50.0
Mount
Scara Robot Mounting Plate
Product Function
Robotic Tooling
Product Series
EcoCup
283-HTS_TARIFF_CODE
84799070
Product Type
Electric
PublishedDate
1674589356000
DistributorGroup
End Effectors
Back to Top