Email_Header_2550x130px_Banner_Automate

Hold Down Clamps

Vertical_and_Horizontal_Hold_Down_Clamp_Group

VERTICAL & HORIZONTAL HOLD-DOWN CLAMPS WITH OPTIONAL LOCKING AND|OR STAINLESS STEEL DESIGNS

Since 1936, when the first manual clamp was designed and manufactured, Destaco has been a world leader in workholding innovation and technology. Destaco offers a wide selection of hold-down clamps - from heavy duty units to low-profile models for tight spaces. Several hold-down clamps are also available in stainless steel. Many models come equipped with Destaco® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the locking condition is maintained and protected against unintentional opening. The outstanding characteristic of Destaco Horizontal Hold-Down Clamps is the low height design. Horizontal handle toggle clamps are manufactured with solid or ""U"" shaped hold-down bars and with various mounting options. Destaco Vertical Hold-Down Clamps are identified by their vertical handles. These clamps are manufactured with holding capacities of up to 5,000lbf [22,25kN].

Markets: Aerospace, Automotive, Food and Packaging, Consumer Goods, Industrial

Applications: Welding, Assembly, Plastic injection molding

Unit View:
performance
strength
safety
interchangeable
Back to Top