Email_Header_2550x130px_Banner_Automate
Manual Clamping
Vertical hold down clamp with hardened steel bushings, flanged base, and solid bar.

247-SB

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 1000.0
Clamp Arm Length (in) 4.82
Weight (lb) 2.36
Height Under Clamp Arm (in) 2.33
Height Under Clamp Arm (mm) 59.2
Maxmum Holding Capacity (N) 4450.0
Clamp Arm Length (mm) 122.4
Weight (kg) 1.07
Handle Vertical
Application - Closures Poor/Low
Application - Checking Fixtures Excellent/High
Duty Cycle 2
Accomodates Workpiece Variation No
Application - Assembly Excellent/High
Clamp Arm Style U-Bar
PublishedDate 1675363882000
Application - Food Processing Not Recommended
Product Series 247/267
Toggle Lock Plus No
Product Type Standard
Application - Machining Poor/Low
Application - Wood-Working Fair/Medium
Product Function Clamping
Application - Welding Fair/Medium
Standard Material Steel
Service Environment Normal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top