VV85G - Pneumatic Precision Guide

Flexible Body-In-White Solutions 

Our newest line of precision guides and lifters, when used with DESTACO power clamps and pin packages, provides customers flexibility in body-in-white applications. Precision slides and lifters are ideal for applications where multiple parts are produced on a single production line, with clamping and locating points at different positions and locations. 

  • Two strokes available - 20mm, 40mm
  • Can be used in vertical or horizontal orientation
  • Locks in extended and retracted position
  • Completely enclosed, protected mechanism
  • One compact body size for multiple strokes

 

 

 

Markets

Applications

  • Enclosed body protects internal mechanism
  • Maintenance free - over 3 million cycles
  • Internal locking mechanisms promotes worker safety
  • Locks in extended and/or retracted position
  • Multiple mounting surfaces for greater flexibility
  • Same mounting hole pattern as DESTACO power clamping products
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)