VV85G-15020L9

Model: VV85G-15020L9

Category: VV85G

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Stroke (mm) 20.0
Weight (kg) 13.20
Lifting Force (N) 500
Max Load at 0.2 mm (Nm) - Mtx 100
Max Load at 0.2 mm (Nm) - Mty 100
Max Load at 0.2 mm (Nm) - Mtz 50
Holding Force (Nm) 100
Air Consumption per Double Stroke at 5 bar (72 psi) (NI) 0.45
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)