Email_Header_2550x130px_Banner_Automate
Thrusters / Slides
Destaco’s DLM Series of slides offer up to 8 position sensing options and adjustable precision stops.

DLM-07M-50

Visit Product Series:
CAD
Download
Product Details Unit View:
Payload (lb) 1
Max Stroke (in) 2
Force (lb) 15
Stroke (in) 2
Cylinder Bore (in) 0.44
Weight (lb) 0.50
Thrust Force (lbf) 15
Linear Accuracy per 1" travel (±in) 0.0001
Linear Accuracy per 25 mm travel (±mm) 0.005
Thrust Force (N) 66
Force (kg) 66
Imperial or Metric Product Metric Version
Weight (kg) 0.23
Stroke (mm) 50
Cylinder Bore (mm) 11.1
Payload (kg) 0.45
Pressure Range (bar) 20-100 psi
DistributorGroup Camco Indexers & Conveyors
Product Series DLM
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.07
Power Max (Watts) 50.8
PublishedDate 1709328272000
Temp Range Standard -35° to 80°C (-30° to 180°F)
Direct Connect Yes
Special Feature High Moment Capacity
Product Function Linear Positioning
Back to Top