Email_Header_2550x130px_Banner_Automate
Thrusters / Slides
Destaco’s DLB-12M-B Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-25M-L

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 21.4
Cylinder Bore (in) 1.5
Shaft Diameter (in) 0.984
Thrust Force (lbf) 126.0
Payload (lb) 99.7
Stroke (in) 6.89
Max Moment Load (in-lbs) 1200.0
Max Air Pressure (PSI) 100.0
Force (lb) 126.0
Shaft Diameter (mm) 25.0
Max Moment Load (Nm) 133.5
Imperial or Metric Product Metric Version
Payload (kg) 45.3
Stroke (mm) 175.0
Force (kg) 560.0
Thrust Force (N) 560.0
Cylinder Bore (mm) 38.1
Max Air Pressure (bar) 7.0
Weight (kg) 9.7
PublishedDate 1709328330000
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-B_L_Maintenance.pdf
Direct Connect Yes
DistributorGroup Camco Indexers & Conveyors
Product Series DLB
Product Function Linear Positioning
Product Type Internally Powered
Product Accessories
DLT-1023
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-105
SEAL KIT,DLB-20 & 25[M]-[B,L]
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-046
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-045
TELESCOPING AIRLINES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-040
TELE. AIRLINE KIT,DLT/DLB,UP TO 12"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-029
SHOCK,MA-225M,NO BUTTON,ADJ(SHORT SHAFT)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-039
TELE. AIRLINE KIT,DLT/DLB,UP TO 6"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-105V
SEAL KIT,DLB-20 & 25[M]-[B,L],VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top