Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-45-DE-R05
BM1-45-DE-R05
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Width (in)
7
Tube Diameter (in)
1.77
Maximum Static Product Load (ft lb)
258
Length (in)
16
Weight (lb)
11.1
Maximum Static Product Load (Nm)
350
Weight (kg)
5.05
Tube Diameter (mm)
45
Robot Interface Thru Holes (qty/size) (mm)
(12) 13
Length (mm)
406.4
max_static_product_load_metric
350
Width (mm)
177.8
Robot Interface Bolt Pattern
R05: 125mm Bolt Circle, Includes Insulation
Product Type
Mid Mount
Product Function
Robotic Tooling
Tube Size
45B
DistributorGroup
End Effectors
Product Series
BM1
Material
Aluminum
Back to Top