Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-60-SE-R14
BM1-60-SE-R14
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Product Load (ft lb)
500
Tube Diameter (in)
2.36
Length (in)
16
Width (in)
7
Weight (lb)
11.5
Width (mm)
177.8
Robot Interface Thru Holes (qty/size) (mm)
(6) 13
Robot Interface Dowel Holes (qty/size) (mm)
(2) 12
max_static_product_load_metric
675
Maximum Static Product Load (Nm)
675
Tube Diameter (mm)
60
Length (mm)
406.4
Weight (kg)
5.2
DistributorGroup
End Effectors
Material
Aluminum
Robot Interface Bolt Pattern
R14: 200mm Bolt Circle, 125mm Pilot, 11 mm Deep
Tube Size
60B
Product Type
Mid Mount
Product Series
BM1
Product Function
Robotic Tooling
Back to Top