Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-280-45B-CSA
CPI-280-45B-CSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Tube Diameter (in)
1.77
Maximum Static Clamp Load (ft lb)
200.0
Weight (lb)
1.5
Length (in)
10.61
Maximum Static Clamp Load (Nm)
271.0
max_static_clamp_load_metric
271.0
Apple Core (mm)
19.1
Length (mm)
269.6
Tube Diameter (mm)
45
Weight (kg)
0.67
Apple Core Size
19
Product Type
Swivel Arm
Material
Aluminum
Product Series
CSA
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Tube Size
45B
Back to Top