Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
M-30B-90B-M
M-30B-90B-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.18|3.54
Tube Combinations (in)
1.18 / 3.54
Maximum Static Clamp Load (ft lb)
550.0
Weight (lb)
3.9
max_static_clamp_load_metric
746.0
Tube Diameter (mm)
30|90
Tube Combinations (mm)
30 / 90
Weight (kg)
1.78
Maximum Static Clamp Load (Nm)
746.0
DistributorGroup
End Effectors
Tube Size
30B / 90B
283-HTS_TARIFF_CODE
76109090
PublishedDate
1675363977000
Material
Aluminum
Product Type
Transition Bracket
Product Function
Robotic Tooling
Product Series
M
Back to Top