Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-VSA-ARVL-750-U38-VS
CPI-VSA-ARVL-750-U38-VS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Weight (lb)
0.25
Weight (kg)
0.114
Apple Core (mm)
19
Product Function
Robotic Tooling
Cup Thread (Male)
3/8 NPT
DistributorGroup
End Effectors
Sensor Port
Yes
Mounting
0.75 Apple Core, Left Hand
Silencer
Yes
Material
Aluminum
Port Size
1/8 NPT
Cup Thread (Female)
1/8 NPT
Product Type
ARV
Product Series
ARV
Apple Core Size
19
Back to Top