Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-D-1100-S
030-1-D-1100-S
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Operating Pressure (PSI)
5000
Force (lb)
1100
Stroke (in)
0.89
Force (kg)
499
Stroke (mm)
22.6
Operating Pressure (bar)
345
Product Function
Clamping
Mounting
Threaded Body
Swing Direction
Straight
Port Size
SAE #4
Operating Method
Double-Acting
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Swing/Pull Clamps
Vertical clamp stroke (in)
0.39
Vertical clamp stroke (mm)
9.906
Product Series
030
Back to Top