Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-S-1100-S
030-1-S-1100-S
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Force (lb)
1100.0
Stroke (in)
0.89
Operating Pressure (PSI)
5000
Force (kg)
499.0
Stroke (mm)
22.6
Operating Pressure (bar)
345
Product Type
Swing/Pull Clamps
Operating Method
Single-Acting
Vertical clamp stroke (in)
0.39
Swing Direction
Straight
Product Function
Clamping
PublishedDate
1675374191000
Vertical clamp stroke (mm)
9.906
Port Size
SAE #4
Product Series
030
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Mounting
Threaded Body
Back to Top