CPI-SGM-ASSY-FLC-EL
CPI-SGM-ASSY-FLC-EL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.18
Weight (lb)
8.5
Tube Diameter (mm)
30
Weight (kg)
3.856
Product Function
Robotic Tooling
DistributorGroup
End Effectors
PublishedDate
1683651343000
Product Type
Crossbar Tooling
Tube Size
30 mm
283-HTS_TARIFF_CODE
76109090
Product Series
CPI-SGM-ASSY
Back to Top