Email_Header_2550x130px_Banner_Automate
End Effectors
GT-TUBE - LIGHTWEIGHT GRIPPER MOUNT BRACKETS

GT-UGA-84A2-25M-300-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.91
Length (in) 11.81
Tube Diameter (in) 0.98
Weight (kg) 0.41
Tube Diameter (mm) 25
Length (mm) 300.0
Product Function Robotic Tooling
Product Series GT-TUBE
283-HTS_TARIFF_CODE 73269098
DistributorGroup End Effectors
Tube Size 25 mm
PublishedDate 1683651329000
Product Type Tube Gripper Mount
Back to Top