Manual Toggle Clamps

Since 1936, when the first manual toggle clamp was designed and manufactured, DE-STA-CO has been a world leader in Workholding innovation and technology. DE-STA-CO offers a wide selection of manual toggle clamps from hold down clamps (vertical or horizontal handle) to latch clamps and straight action or squeeze-action clamps. Whatever your manual clamping needs, DE-STA-CO has a solution.

  • Toggle Clamps
  • Cam Action
  • Stainless Steel
  • Heavy-Duty
 
  • Toggle Clamps
  • Compact
  • Heavy-Duty
  • Stainless Steel
 
  • Controlled Latch Clamps
  • Standard Horizontal U-Hook
  • Standard J-Hook
  • Standard Vertical U-Hook
 
  • Portable or Plier Clamps
  • Jaws lock automatically
  • Some with DE-STA-CO trigger release
 
  • Push Pull (Plunger) Clamps
  • Lock in two positions
  • Wide range of load ratings
 
  • Bar-style
  • C-Style
  • Buttress Style
  • Edge-Grip Style
  • T-Slot Style
 
Higher precision than standard clamps for precise locating and repeatability over many cycles.
 
Heavy Duty Clamps
  • Vertical Hold Down
  • Horizontal Hold Down
  • Straight Line Action
 

Contact one of our sales representatives today
to inquire about a quote from DE-STA-CO


Request a Quote

Have A Question?

Fields marked with * are required.



 

Scroll To Top