Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-08M-25-N-B
G110-08M-25-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
12.3
Cylinder Bore (in)
0.31
Weight (lb)
0.37
Imperial or Metric Product
Metric
Stroke (mm)
25
Pressure Range (bar)
40-100 psi
Grip Force (N)
56
Cylinder Bore (mm)
8
accuracy_mm_metric
0.08
Weight (kg)
0.17
Repeatability (±mm)
0.08
DistributorGroup
Robohand Gripping Solutions
Actuation Speed (ms)
100
Direct Connect
Yes
Product Series
G110
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Type
Parallel Gripper
Jaw Operation
Synchronous
Product Function
Gripping
Spring Assist
No
Optional Sensor
Yes
Back to Top