Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s RA-6 Series of 2 jaw, cam driven angular grippers are designed for very high gripforces and tight spaces.

RA-8

Visit Product Series:
CAD
Product Details Unit View:
Displacement (in³) 1.32
Repeatability (±in) 0.003
Weight (lb) 4.6
Pressure Range (psi) 40-100
Grip Force (lbf) 180
Maximum Finger Length (in) 6
Cylinder Bore (in) 2.5
accuracy_in_english 0.005
Cylinder Bore (mm) 63.5
Repeatability (±mm) 0.08
Weight (kg) 2.1
Grip Force (N) 801
Pressure Range (bar) 3-7
Displacement (cm³) 21.6
Maximum Finger Length (mm) 153
Imperial or Metric Product Imperial
accuracy_mm_metric 0.13
Number of Jaws 2
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Function Gripping
Actuation Time (Open) (Sec) 0.23
Temp Range Viton -30° to 150°C (-20° to 300°F)
Opening Per Jaw (degrees) 15
Product Type 2 Jaw Angular
Product Series RA-CAM
Opening Angle (deg) 30
Actuation (Open/Closed) (Sec) 0.23
Actuation Time (close) (Sec) 0.23
Spring Assist No
Special Feature Heavy Duty
Jaw Operation Synchronous
PRODUCT_WEIGHT_KG 2.0000
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RA-CAM_Maintenance.pdf
Protection Class IP43
PRODUCT_WEIGHT_LBS 4.6
DistributorGroup Robohand Gripping Solutions
Product Accessories
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-119
SEAL KIT,RA-8
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-005
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-002
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-119V
SEAL KIT,RA-8,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top