Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s RP-50P Series of precision parallel grippers are designed for delicate parts handling.

RP-50P

Visit Product Series:
CAD
Product Details Unit View:
accuracy_in_english 0.001
Weight (lb) 0.31
Repeatability (±in) 0.0005
Stroke (in) 0.5
Grip Force (lbf) 24.0
Cylinder Bore (in) 0.625
Pressure Range (psi) 5-100 psi
Maximum Finger Length (in) 4.0
Imperial or Metric Product Imperial
Stroke (mm) 12.7
Maximum Finger Length (mm) 102.0
Cylinder Bore (mm) 15.9
Repeatability (±mm) 0.01
accuracy_mm_metric 0.05
Weight (kg) 0.14
Grip Force (N) 107.0
DistributorGroup Robohand Gripping Solutions
Special Feature Precision
Number of Jaws 2.0
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP-P_Maintenance.pdf
PublishedDate 1674590270000
Product Function Gripping
Product Series RP-P
Temp Range Viton -30° to 150°C (-20° to 300°F)
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 2 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.14
Product Accessories
OISP-019
SENSOR,INDUCTIVE 3mmDIA,12mmLG,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-003
Soporte sensor RP-11M/12/15+RP-50PM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-019
SENSOR,INDUCTIVE,3MMDIA,12MMLG,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-053V
SEAL KIT,RP-50P,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-053
SEAL KIT,RP-50P
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top