Email_Header_2550x130px_Banner_Automate
Grippers
RTH - Shielded 3-Jaw Centering Parallel Gripper

RTH-1M

Visit Product Series:
CAD
Product Details Unit View:
Stroke per Jaw (in) 0.08
Weight (lb) 0.6
Stroke (in) 0.16
Grip Force with Spring Assist (lb) 200
Repeatability (±in) 0.0008
Maximum Finger Length (in) 3.15
Max Vacuum (in. Hg) 8
Cylinder Bore (in) 1.26
Grip Force (lbf) 153
Grip Force (N) 682
Stroke per Jaw (mm) 2
Weight (kg) 0.25
accuracy_mm_metric 0.04
Repeatability (±mm) 0.02
Grip Force with Spring Assist (N) 889
Imperial or Metric Product Metric
Maximum Finger Length (mm) 80
Max Vacuum (mm Hg) 20
Cylinder Bore (mm) 32
Stroke (mm) 4
Product Series RTH
Pressure Range Without Springs 30-100 psi
Pressure Range With Springs 60-100 psi
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0.06
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RTH_Maintenance.pdf
283-HTS_TARIFF_CODE 84798997
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
Number of Jaws 3
Temp Range Standard -35° to 80°C (-30° to 180°F)
PRODUCT_WEIGHT_KG 0.2500
PRODUCT_WEIGHT_LBS 0.6
Spring Assist Optional
Special Feature Heavy Duty
Product Type 3 Jaw Parallel
Product Accessories
SLKT-347
KIT JOINT NITRILE DTH/RTH-1M STD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-363V
REAR INLET KIT, RTH & RTE,SIZE 1&2
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-347V
SEAL KIT,RTH1M/RTH1M-L,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-363
SET JOINT ALIMENTATION ARRI RTH RTS DTH DTS-1M & 2M NITRILE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top