Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K3000-120-6-1
K3000-120-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
piston_force_forward_stroke_6bar_lbf_english
674
Air Consumption per double stroke at 87 psi (ft³)
0.337
Air Consumption per double stroke at 87 psi (ft³)
0.337
air_consumption_double_stroke_6bar_ft_english
9.54
Forward Stroke (in)
4.72
Air Consumption per double stroke at 6 bar (ft³)
9.54
Piston force within forward stroke at 6 bar (lbf)
674
Weight (lb)
36.6
Max. Clamping Force (lbf)
6744
Cylinder Bore (in)
3.35
Power Stroke (in)
0.236
Forward Stroke (mm)
120
piston_force_forward_stroke_6bar_n_metric
3000
Weight (kg)
16.6
Piston force within forward stroke at 6 bar (N)
3000
Cylinder Bore (mm)
85
Max. Clamping Force (N)
30000
Power Stroke (mm)
6
PublishedDate
1701962108000
Product Type
Piston Rod with External Thread
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
K
Product Function
Clamping
Back to Top