Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K4500-30-6-1
K4500-30-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
piston_force_forward_stroke_6bar_lbf_english
944.0
Air Consumption per double stroke at 87 psi (ft³)
0.253
Forward Stroke (in)
1.18
Air Consumption per double stroke at 87 psi (ft³)
0.253
Air Consumption per double stroke at 6 bar (ft³)
7.17
Cylinder Bore (in)
3.94
air_consumption_double_stroke_6bar_ft_english
7.17
Power Stroke (in)
0.236
Max. Clamping Force (lbf)
10116.0
Piston force within forward stroke at 6 bar (lbf)
944.0
Weight (lb)
30.9
piston_force_forward_stroke_6bar_n_metric
4200.0
Weight (kg)
14.0
Forward Stroke (mm)
30.0
Cylinder Bore (mm)
100
Max. Clamping Force (N)
45000.0
Piston force within forward stroke at 6 bar (N)
4200.0
Power Stroke (mm)
6.0
Product Series
K
PublishedDate
1701962116000
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Piston Rod with External Thread
Back to Top