Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK1000-30-7-1
WK1000-30-7-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
air_consumption_double_stroke_6bar_ft_english
2.66
Max. Clamping Force (lbf)
2248
piston_force_forward_stroke_6bar_lbf_english
393
Cylinder Bore (in)
2.48
Air Consumption per double stroke at 87 psi (ft³)
0.094
Piston force within forward stroke at 6 bar (lbf)
393
Power Stroke (in)
0.276
Air Consumption per double stroke at 6 bar (ft³)
2.66
Air Consumption per double stroke at 87 psi (ft³)
0.094
Forward Stroke (in)
1.18
Weight (lb)
8.4
Weight (kg)
3.8
Cylinder Bore (mm)
63
Piston force within forward stroke at 6 bar (N)
1750
Forward Stroke (mm)
30
Max. Clamping Force (N)
10000
Power Stroke (mm)
7
piston_force_forward_stroke_6bar_n_metric
1750
Product Series
WK
Product Type
Piston Rod with ISO Fit
Product Function
Clamping
PublishedDate
1701962128000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top