Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
010-212-004
010-212-004
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Oil Displacement (in³)
3.142
Operating Pressure (PSI)
3000
Force (lb)
9423.0
Stroke (in)
1.0
Operating Pressure (bar)
200
Stroke (mm)
25.4
Force (kg)
4275.0
Mounting
Threaded Body
PublishedDate
1674241516000
Jam Nut
Optional
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
010
Product Function
Clamping
Threaded Body
2 1/2-16
Port Size
SAE #4
Product Type
Threaded Body Cylinders
Back to Top