Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-D-4000-R
030-1-D-4000-R
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Operating Pressure (PSI)
5000
Force (lb)
4000.0
Stroke (in)
1.07
Stroke (mm)
27.2
Operating Pressure (bar)
345
Force (kg)
1800.0
Swing Direction
RH
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1675428225000
Product Function
Clamping
Product Series
030
Vertical clamp stroke (in)
0.45
Mounting
Threaded Body
Port Size
SAE #4
Product Type
Swing/Pull Clamps
Vertical clamp stroke (mm)
11.43
Operating Method
Double-Acting
Back to Top