Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
031-S-4000
031-S-4000
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.8
Width (in)
0.98
Length (in)
4.17
Width (mm)
24.9
Weight (kg)
0.82
Length (mm)
105.9
Product Type
Clamp Arm
Product Series
031
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1675467279000
Product Function
Clamping
Back to Top