Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
1000
1000
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Torque (Max) (ft-lb)
1325.0
Weight (lb)
29.7
Clamping Arm Torque At 5 Bar (ft-lb)
310.0
Cylinder Bore (in)
3.25
Cylinder Bore (mm)
80
Clamping Arm Torque At 5 Bar (Nm)
420.0
Weight (kg)
13.5
Holding Torque (Max) (Nm)
1800.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Port Size
G 1/8
Opening Angle (deg)
96
Replacement Seal Kit
10010100
PublishedDate
1674744720000
Clamp Arm Style
Center
Product Series
1000
Hand Lever
No
Product Type
Power Clamp
Product Accessories
810153
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810155
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810157
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
10010100
Seal Kit For 1000/1001
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
BIM-IKE-AP
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
1005134-MR
Cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810151
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top