Maximum Torque (in-lb)
1494
output_thrust_axial_capacity_lb_english
4411
Center Distance (in)
4.3
b10_torque_capacity_inlb_english
17629
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.1
Center Thru Hole Diameter (in)
3.54
output_overturning_moment_capacity_inlb_english
11050
center_thru_hole_diameter_in_english
3.54
Internal Inertia (lb-in²)
45
maximum_torque_inlb_english
1494
Output Radial Capacity (lb)
5613
center_distance_in_english
4.3307086614173
Output Overturning Moment Capacity (in-lb)
11050
mounting_surface_diameter_in_english
3.9370078740157
Internal Inertia (lb-in²)
45
height_t0_mounting_surface_in_english
8.3464566929134
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
24
B10 Torque Capacity (in-lb)
17629
Height To Mounting Surface (in)
8.3
Output Thrust/Axial Capacity (lb)
4411
Mounting Surface Diameter (in)
3.9
output_radial_capactiry_lb_english
5613
Maximum Torque (Nm)
169
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0009
Height To Mounting Surface (mm)
212
Imperial or Metric Product
Metric
B10 Torque Capacity (Nm)
1992
Mounting Surface Diameter (mm)
100
Internal Inertia (kgm²)
0.0132
Center Distance (mm)
110
output_radial_capactiry_n_metric
24978
center_thru_hole_diameter_mm_metric
90
b10_torque_capacity_nm_metric
1992
Output Radial Capacity (N)
24978
Center Thru Hole Diameter (mm)
90
Internal Inertia (kgm²)
0.0132
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.007
output_overturning_moment_capacity_nm_metric
1249
center_distance_mm_metric
110
output_thrust_axial_capacity_n_metric
19629
mounting_surface_diameter_mm_metric
100
Maximum Torque (Nm)
169
Output Thrust/Axial Capacity (N)
19629
height_t0_mounting_surface_mm_metric
212
Output Overturning Moment Capacity (Nm)
1249