Maximum Torque (in-lb)
1500
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
96
center_thru_hole_diameter_in_english
3.54
Output Radial Capacity (lb)
5613
center_distance_in_english
4.3307086614173
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
12
output_radial_capactiry_lb_english
5613
B10 Torque Capacity (in-lb)
14249
Center Thru Hole Diameter (in)
3.54
output_thrust_axial_capacity_lb_english
4411
Internal Inertia (lb-in²)
45
Output Thrust/Axial Capacity (lb)
4411
Height To Mounting Surface (in)
8.3
Internal Inertia (lb-in²)
45
mounting_surface_diameter_in_english
3.9370078740157
Output Overturning Moment Capacity (in-lb)
11050
b10_torque_capacity_inlb_english
14249
Mounting Surface Diameter (in)
3.9
height_t0_mounting_surface_in_english
8.3464566929134
output_overturning_moment_capacity_inlb_english
11050
maximum_torque_inlb_english
1500
Center Distance (in)
4.3
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.028
Maximum Torque (Nm)
169
output_thrust_axial_capacity_n_metric
19629
Center Thru Hole Diameter (mm)
90
b10_torque_capacity_nm_metric
1610
Mounting Surface Diameter (mm)
100
Imperial or Metric Product
Metric
Height To Mounting Surface (mm)
212
Center Distance (mm)
110
mounting_surface_diameter_mm_metric
100
center_thru_hole_diameter_mm_metric
90
Output Overturning Moment Capacity (Nm)
1249
height_t0_mounting_surface_mm_metric
212
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0035
output_radial_capactiry_n_metric
24978
output_overturning_moment_capacity_nm_metric
1249
Maximum Torque (Nm)
169
Internal Inertia (kgm²)
0.0132
Output Radial Capacity (N)
24978
B10 Torque Capacity (Nm)
1610
center_distance_mm_metric
110
Output Thrust/Axial Capacity (N)
19629
Internal Inertia (kgm²)
0.0132