Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
1200-E
1200-E
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamping Range (in)
0.38
Inlet Pressure (PSI)
70-150
exerting_force_lbf_english
775.0
Inlet Pressure bar [PSI]
70-150
Max. Pressure at Max. Mechanical Advantage† bar [PSI]
70
Exerting Force (lbf)
775.0
Arm Stroke (in)
1.0
Weight (lb)
4.0
Arm Stroke (mm)
25.4
Exerting Force (N)
3447.37
Max. Pressure at Max. Mechanical Advantage† bar [PSI]
4,8
Weight (kg)
1.81
Inlet Pressure (bar)
4.8-10.3
exerting_force_n_metric
3447.37
Clamping Range (mm)
9.6
PublishedDate
1691429465000
Duty Cycle
Excellent/High
Product Series
800/1200
Product Type
Pneumatic Retractor Clamps
Application - Welding
Fair/Medium
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Air Port size
1/4 NPT
Application - Assembly
Fair/Medium
Application - Machining
Excellent/High
Product Accessories
1200-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top