Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
7093
Center Distance (in)
10.5
Output Thrust/Axial Capacity (lb)
10800
center_distance_in_english
10.5
Internal Inertia (lb-in²)
3201
Output Radial Capacity (lb)
15800
Maximum Torque (in-lb)
31894
Height To Mounting Surface (in)
14
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2020
Mounting Surface Diameter (in)
13.75
maximum_torque_inlb_english
31894
Output Overturning Moment Capacity (in-lb)
109000
B10 Torque Capacity (in-lb)
29286
height_t0_mounting_surface_in_english
14
Internal Inertia (lb-in²)
3201
b10_torque_capacity_inlb_english
29286
mounting_surface_diameter_in_english
13.75
output_thrust_axial_capacity_lb_english
10800
center_thru_hole_diameter_in_english
4.75
Center Thru Hole Diameter (in)
4.75
output_radial_capactiry_lb_english
15800
output_overturning_moment_capacity_inlb_english
109000
Center Distance (mm)
266.7
Internal Inertia (kgm²)
0.937
Maximum Torque (Nm)
3604
Internal Inertia (kgm²)
0.937
Mounting Surface Diameter (mm)
349.3
Center Thru Hole Diameter (mm)
120.7
center_distance_mm_metric
266.7
B10 Torque Capacity (Nm)
3309
height_t0_mounting_surface_mm_metric
355.6
center_thru_hole_diameter_mm_metric
120.7
output_radial_capactiry_n_metric
70310
output_thrust_axial_capacity_n_metric
48060
mounting_surface_diameter_mm_metric
349.25
Imperial or Metric Product
Imperial
Output Radial Capacity (N)
70310
Output Overturning Moment Capacity (Nm)
31.899
Maximum Torque (Nm)
3604
output_overturning_moment_capacity_nm_metric
31.899
b10_torque_capacity_nm_metric
3309
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.591
Output Thrust/Axial Capacity (N)
48060
Height To Mounting Surface (mm)
355.6
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
2.076