output_thrust_axial_capacity_lb_english
10800.0
output_overturning_moment_capacity_inlb_english
109000.0
Output Radial Capacity (lb)
15800.0
center_distance_in_english
10.5
Output Thrust/Axial Capacity (lb)
10800.0
height_t0_mounting_surface_in_english
14.0
B10 Torque Capacity (in-lb)
44639.0
Mounting Surface Diameter (in)
13.75
Maximum Torque (in-lb)
52744.0
mounting_surface_diameter_in_english
13.75
output_radial_capactiry_lb_english
15800.0
b10_torque_capacity_inlb_english
44639.0
Center Distance (in)
10.5
Height To Mounting Surface (in)
14.0
Center Thru Hole Diameter (in)
4.75
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
1771.0
center_thru_hole_diameter_in_english
4.75
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
503.0
maximum_torque_inlb_english
52744.0
Internal Inertia (lb-in²)
3392.0
Internal Inertia (lb-in²)
3392.0
Output Overturning Moment Capacity (in-lb)
109000.0
b10_torque_capacity_nm_metric
5044.0
height_t0_mounting_surface_mm_metric
355.6
Internal Inertia (kgm²)
0.993
center_distance_mm_metric
266.7
output_thrust_axial_capacity_n_metric
48060.0
Imperial or Metric Product
Imperial
Output Thrust/Axial Capacity (N)
48060.0
Output Radial Capacity (N)
70310.0
Maximum Torque (Nm)
5960.0
Maximum Torque (Nm)
5960.0
Mounting Surface Diameter (mm)
349.3
output_overturning_moment_capacity_nm_metric
31.899
Height To Mounting Surface (mm)
355.6
mounting_surface_diameter_mm_metric
349.25
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.147
center_thru_hole_diameter_mm_metric
120.7
Center Thru Hole Diameter (mm)
120.7
output_radial_capactiry_n_metric
70310.0
Internal Inertia (kgm²)
0.993
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.518
Output Overturning Moment Capacity (Nm)
31.899
B10 Torque Capacity (Nm)
5044.0
Center Distance (mm)
266.7