Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
3988
Center Distance (in)
9
mounting_surface_diameter_in_english
14.5
center_thru_hole_diameter_in_english
5
Output Overturning Moment Capacity (in-lb)
40528
Center Thru Hole Diameter (in)
5
B10 Torque Capacity (in-lb)
23685
Maximum Torque (in-lb)
25045
height_t0_mounting_surface_in_english
13.56
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1134
Internal Inertia (lb-in²)
4415
Height To Mounting Surface (in)
13.6
output_overturning_moment_capacity_inlb_english
40528
Output Thrust/Axial Capacity (lb)
11650
Output Radial Capacity (lb)
4650
Internal Inertia (lb-in²)
4415
center_distance_in_english
9
output_thrust_axial_capacity_lb_english
11650
output_radial_capactiry_lb_english
4650
maximum_torque_inlb_english
25045
b10_torque_capacity_inlb_english
23685
Mounting Surface Diameter (in)
14.5
Internal Inertia (kgm²)
1.292
height_t0_mounting_surface_mm_metric
344.424
output_overturning_moment_capacity_nm_metric
11.861
mounting_surface_diameter_mm_metric
368.3
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.332
B10 Torque Capacity (Nm)
2676
Internal Inertia (kgm²)
1.292
Height To Mounting Surface (mm)
344.4
center_thru_hole_diameter_mm_metric
127
output_thrust_axial_capacity_n_metric
51843
output_radial_capactiry_n_metric
20693
Imperial or Metric Product
Imperial
b10_torque_capacity_nm_metric
2676
Center Thru Hole Diameter (mm)
127
center_distance_mm_metric
228.6
Mounting Surface Diameter (mm)
368.3
Output Radial Capacity (N)
20693
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
1.167
Center Distance (mm)
228.6
Output Thrust/Axial Capacity (N)
51843
Maximum Torque (Nm)
2830
Output Overturning Moment Capacity (Nm)
11.861
Maximum Torque (Nm)
2830