Manual Clamping
Destaco’s optional plungers are designed for use with variable stroke, straight line action clamps.

16/100

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.88
Plunger Length (in) 9.96
Plunger Length (mm) 253
Clamp Size (mm) 160
Weight (kg) 0.4
Plunger Tap (mm) M8
Product Type Clamp Accessories
Accessory Type Plunger
Product Function Clamping
Product Series clamp accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top