Manual Clamping
Steel toggle clamp with 3 times the capacity of our legacy models with a longer handle with greater hand clearance, straight base, and U-bar.

2002-UB

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 1.93
Weight (lb) 0.49
Height Under Clamp Arm (in) 1.28
Maximum Holding Capacity (lbf) 600
Maxmum Holding Capacity (N) 2700
Weight (kg) 0.22
Height Under Clamp Arm (mm) 32.5
Clamp Arm Length (mm) 49
Application - Machining Poor/Low
Service Environment Normal
Spindle Assembly 215208-M
Application - Closures Excellent/High
Clamp Arm Style U-Bar
Application - Assembly Excellent/High
Product Series 2002/2007
Handle Opening (+10°) 66
Standard Material Steel
Application - Welding Fair/Medium
Duty Cycle 2
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Food Processing Not Recommended
Handle Vertical
Application - Checking Fixtures Excellent/High
Accomodates Workpiece Variation No
Base Mounting Style Straight
Product Type Standard
Product Function Clamping
Clamp Bar Opening (+10°) (degrees) 75
Flanged Washers 215105
Application - Wood-Working Excellent/High
Toggle Lock Plus No
Product Accessories
215208-M
SPINDLE M6X45 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top